IESNA:LM-63-2002
[TEST]P956890
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-930-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35464
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7119.1 7122.8 7107.8 7075.9 6890.2 6697 6665.1 6818.9 7175.3 7649.9
8224 8884.3 9580.2 10088.6 10478.8 10865.2 11217.9 11429.9 11503.1 11424.3
11026.6 10311.9 9398.3 7950.1 5837.8 3399.1 2639.4 2414.3 2146 1748.3
1343.1 1043 782.3 489.6 279.5 112.6 0
7119.1 7089 7074 7053.4 6873.3 6676.3 6648.2 6787 7130.3 7619.9
8178.9 8816.8 9512.7 10038 10413.2 10807.1 11156 11381.1 11486.2 11392.4
10964.7 10265 9336.4 7826.3 5654 3292.2 2609.4 2391.8 2119.8 1718.3
1326.3 1029.9 744.7 470.9 272 108.8 0
7119.1 7109.7 7102.2 7081.5 6939 6749.5 6689.5 6803.9 7104.1 7563.7
8107.7 8719.2 9409.5 10017.3 10437.5 10827.7 11238.5 11518.1 11692.5 11677.5
11388.6 10747.1 9867.3 8497.9 6477.5 3830.6 2656.3 2412.4 2187.3 1875.9
1513.9 1125.5 832.9 544 296.4 135.1 0
7119.1 7102.2 7092.8 7109.7 7012.1 6848.9 6775.8 6833.9 7044 7411.7
7901.3 8447.2 9079.4 9762.2 10308.1 10741.4 11157.9 11519.9 11735.7 11837
11724.4 11330.5 10628.9 9398.3 7544.9 4826.7 2733.2 2268 2063.5 1819.6
1560.8 1296.3 1003.6 669.7 382.7 170.7 0
7119.1 7111.6 7117.2 7154.7 7135.9 7049.7 6942.7 6931.5 7027.1 7246.6
7584.3 8019.5 8541 9141.3 9796 10401.9 10872.7 11281.7 11643.7 11910.1
11985.2 11820.1 11409.3 10739.6 9430.2 7107.8 3956.3 2007.2 1579.5 1330
1084.3 874.2 681 480.2 260.8 95.7 0
7119.1 7122.8 7143.4 7194.1 7242.9 7242.9 7192.2 7145.3 7152.8 7244.7
7426.7 7711.8 8096.4 8550.4 9058.7 9704.1 10390.6 10970.3 11306.1 11463.7
11566.8 11617.5 11600.6 11580 11379.2 10197.4 7634.9 4252.7 1934.1 1241.8
977.3 757.9 553.4 380.8 219.5 80.7 0
7119.1 7126.6 7166 7226 7312.3 7389.2 7441.7 7483 7479.2 7550.5
7670.6 7854.4 8109.5 8402.2 8760.5 9197.6 9694.7 10240.6 10732.1 11139.1
11549.9 12011.4 12472.9 12953.1 13547.8 13881.7 12851.8 10167.4 6569.4 3299.7
1583.3 973.6 660.3 429.6 245.7 86.3 0
7119.1 7132.2 7186.6 7272.9 7366.7 7460.5 7573 7700.6 7854.4 8051.4
8302.8 8591.6 8903 9248.2 9659 10161.8 10730.2 11356.7 12039.6 12778.7
13632.2 14564.5 15607.5 16644.9 17808 19160.5 20479.3 20813.2 19601.3 16721.8
12429.7 7884.4 4597.8 2540 1121.8 270.1 0
7119.1 7151 7216.6 7316 7413.6 7501.7 7608.7 7755 7925.7 8184.6
8526 8918.1 9383.3 9957.3 10655.1 11519.9 12521.7 13681 14930.3 16205.9
17656 19032.9 20657.5 22308.3 24289.2 26236.4 28712.6 31365.1 33475.5 33254.2
29264.1 22053.1 13939.9 5586.4 1020.5 225.1 0
7119.1 7149.1 7229.7 7323.5 7421.1 7526.1 7636.8 7785 7963.2 8220.2
8535.4 8914.3 9362.6 9938.5 10653.3 11561.2 12600.5 13857.3 15245.5 16667.4
18160.6 19685.8 21319.7 23101.8 25003.9 26986.8 29237.9 31684 34073.9 34496
30515.4 22272.6 12636.1 3290.3 701.6 208.2 0
7119.1 7147.2 7211 7336.7 7439.8 7554.3 7648.1 7785 7972.6 8197.7
8469.7 8779.2 9131.9 9615.9 10251.8 11020.9 11951.4 13095.7 14399.4 15821.4
17250.8 18715.9 20229.8 21844.9 23608.3 25341.6 27148.1 28729.5 29931.9 29070.9
25054.6 17265.8 7514.9 1450.1 437.1 144.4 0
7119.1 7139.7 7226 7334.8 7434.2 7533.6 7627.4 7736.2 7888.2 8051.4
8244.6 8432.2 8619.8 8873 9244.5 9735.9 10326.9 11120.4 12054.6 13112.6
14264.4 15455.6 16626.1 17815.5 19051.7 20209.1 21370.3 22422.7 22645.9 20683.7
16678.7 11459.9 4890.5 973.6 292.6 80.7 0
7119.1 7139.7 7211 7293.5 7376.1 7426.7 7477.4 7520.5 7559.9 7606.8
7621.8 7571.2 7475.5 7374.2 7302.9 7299.1 7400.4 7689.3 8158.3 8749.2
9448.9 10219.9 10996.6 11769.4 12519.8 13144.5 13515.9 13724.1 13195.1 11099.7
8139.6 5033.1 2007.2 570.3 210.1 52.5 0
7119.1 7113.4 7130.3 7154.7 7139.7 7040.3 6886.4 6655.7 6351.8 5950.4
5447.6 4862.3 4280.8 3795 3408.5 3089.6 2843.9 2686.3 2605.6 2586.9
2637.5 2738.8 2836.4 2932 2977.1 2903.9 2678.8 2320.5 1772.7 1258.7
915.4 664.1 484 339.5 204.5 54.4 0
7119.1 7072.2 7014 6899.6 6693.2 6349.9 5890.3 5306.9 4654.1 4061.3
3575.5 3153.4 2763.2 2474.3 2316.7 2243.6 2192.9 2131 2065.4 2003.5
1930.3 1830.9 1714.6 1611.4 1512 1412.6 1315 1210 1086.1 945.5
801 660.3 510.2 350.8 191.3 43.1 0
7119.1 7025.3 6854.6 6565.7 6115.5 5475.8 4774.2 4106.4 3614.9 3196.5
2840.1 2639.4 2523.1 2421.8 2316.7 2228.6 2181.7 2164.8 2132.9 2061.6
1958.4 1855.3 1750.2 1648.9 1538.2 1429.4 1318.8 1200.6 1086.1 960.5
827.3 679.1 510.2 330.2 168.8 35.6 0
7119.1 6995.3 6708.2 6237.4 5547.1 4704.8 3991.9 3498.6 3104.6 2858.9
2742.6 2635.6 2523.1 2403 2292.4 2224.8 2204.2 2192.9 2166.7 2082.3
1887.2 1776.5 1677.1 1581.4 1493.2 1410.7 1309.4 1196.8 1076.8 941.7
795.4 637.8 472.7 318.9 170.7 46.9 0
7119.1 6946.5 6546.9 5896 5003 4125.1 3564.2 3149.6 2924.5 2827
2705.1 2586.9 2506.2 2419.9 2301.7 2226.7 2192.9 2147.9 1949.1 1864.6
1836.5 1825.3 1793.4 1742.7 1665.8 1564.5 1421.9 1288.7 1142.4 996.1
846 696 540.3 382.7 225.1 76.9 0
7119.1 6933.3 6445.6 5637.1 4622.2 3828.7 3327.9 3007.1 2911.4 2800.7
2665.7 2573.7 2515.6 2438.7 2298 2202.3 2127.3 1920.9 1849.6 1819.6
1795.2 1789.6 1767.1 1707.1 1603.9 1482 1350.7 1208.1 1059.9 926.7
797.3 669.7 547.8 424 425.8 322.7 0
7119.1 6882.7 6303 5389.5 4333.3 3650.5 3185.3 2978.9 2909.5 2783.8
2654.4 2571.9 2523.1 2446.2 2281.1 2136.7 1947.2 1799 1752.1 1708.9
1680.8 1663.9 1587 1500.7 1403.2 1305.6 1191.2 1080.5 958.6 834.8
718.5 598.4 485.9 585.3 525.3 176.3 0
7119.1 6867.7 6252.4 5301.3 4215.2 3507.9 3091.5 2967.7 2903.9 2782
2654.4 2577.5 2541.9 2470.6 2269.8 2057.9 1810.2 1707.1 1641.4 1588.9
1562.6 1504.5 1406.9 1316.9 1225 1121.8 1031.7 941.7 846 759.7
716.6 566.5 470.9 650.9 300.1 75 0
7119.1 6892.1 6289.9 5312.6 4241.4 3554.8 3108.4 2975.2 2922.7 2802.6
2665.7 2592.5 2555 2491.2 2296.1 2059.7 1806.5 1703.3 1633.9 1579.5
1549.5 1493.2 1397.5 1313.1 1219.3 1119.9 1020.5 930.4 842.3 737.2
645.3 530.9 470.9 652.8 258.9 63.8 0
